Skip to main content
Logo print

Belanko S 1 gang Euro face plate single keystone adaptor - Anthracyte

Belanko S LEGRAND

Belanko S 1 gang Euro face plate single keystone adaptor - Anthracyte

REF. 617717 EAN. 3414971686595
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Utilization For data connection housing
Support ring No
With dust cover Yes
With hinged lid No
Outlet direction Bottom
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Other
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Anthracite
Transparent No
Type of fastening Mounting with screw
With buses/couplings No
Suitable for number of connectors 1
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 16.2 mm
Built-in depth 6.1 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

1 document
Technical Sheet
F02983EN-01.pdf pdf (0.71 Mo)
1 document
Catalogue Commercial Page
ex223001_0672.pdf pdf (0.07 Mo)