Skip to main content
Logo print

Belanko S - 1 gang double pole switch - 45A - White

Belanko S LEGRAND

Belanko S - 1 gang double pole switch - 45A - White

REF. 617675 EAN. 3414971685604
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator Red
Label space/information surface Yes
Lighting No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 45 A
Monitoring contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch Yes
Device width 86 mm
Device height 86 mm
Device depth 33.6 mm
Built-in depth 20.7 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

Documentation

1 document
Technical Sheet
F02972EN-01.pdf pdf (1.39 Mo)
1 document
Catalogue Commercial Page
ex223001_0670.pdf pdf (0.06 Mo)
2 documents
Agreement
Agreement
OC / CB-SE-94947 (0.91 Mo)