| Mounting method | Other |
|---|---|
| Colour | White |
| RAL-number (similar) | 9003 |
| Material | Plastic |
| Suitable for degree of protection (IP) | IP20 |
| Device width | 86 mm |
|---|---|
| Device height | 86 mm |
| Device depth | 31.8 mm |
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |