Number of socket outlets | 1 |
---|---|
Assembly arrangement | Surface mounted frame |
Suitable for modular domestic switching devices | Yes |
Number of units | 1 |
Mounting direction | Vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Other |
Halogen free | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
Transparent | Yes |
With cover frame | Yes |
---|---|
With duct entry | Yes |
With cable entry | Yes |
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 107.2 mm |
Height | 133.2 mm |
Depth | 54 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Cable support | Not applicable |