| Assembly arrangement | Basic element with full cover plate |
|---|---|
| Method of operation | Turn/push button |
| App control via Bluetooth | No |
| Serial dimmer | No |
| Type of load | Universal |
| Substation input | Yes |
| Light value memory | Yes |
| Applicable with button | Yes |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with screw |
| Material | Metal |
| Material quality | Stainless steel |
| Halogen free | Yes |
| Surface protection | Metallic |
| Surface finishing | Matt |
| Colour | Stainless steel |
| Transparent | No |
|---|---|
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK01 |
| Nominal voltage | 100-240 V |
| Frequency | 47-63 Hz |
| Control voltage | 95-245 V |
| Nominal power resistive load | 600-1000 W |
| Connection type | Screwed terminal |
| Cable section | 2.5-2.5 mm² |
| Device width | 86 mm |
| Device height | 86 mm |
| Device depth | 54 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 30 mm |
| Operating / setting temperature | -5-35 °C |
| Storage temperature | -10-70 °C |
| Voltage type | AC |
| Stress test conformity (1000V) | No |