Belanko S splash proof cover - White
Belanko S
LEGRAND
Belanko S splash proof cover - White
REF. 617636
EAN.
3414971684614
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | Yes |
Number of units | 1 |
Mounting direction | Vertical |
Shape | Rectangular |
Material | Plastic |
Material quality | Other |
Halogen free | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Anthracite |
Transparent | Yes |
With cover frame | Yes |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | Yes |
Shock resistant | Yes |
Degree of protection (IP) | IP55 |
Width | 107.2 mm |
Height | 133.2 mm |
Depth | 54 mm |
Device width | 107.2 mm |
Device height | 133.2 mm |
Device depth | 54 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Cable support | Not applicable |
Documentation
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN46238
(0.35 Mo)
SELECT AN ACTION