Mounting method | Flush-mounted |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Material | Plastic |
Material quality | Thermoplastic |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
---|---|
Device height | 86 mm |
Device depth | 31.8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |