Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 170 35

Push and rotary dimmer Belanko - 300 W- RLC+LED

  • Pack (number of units) 1
  • Volume (dm3) 0.65
  • Weight (g) 154.00

Substitution references

No substitute reference

Product characteristics
Dimmers
300 W RLC + LED dimmer
  • For all types of lamps:
    • dimmable LEDs: 5 W to 75 W (10 lamps max.), 5 W to 37 W (127 V)
    • dimmable compact fluorescent lamps: 5 W to 75 W (10 lamps max.), 5 W to 37 W (127 V)
    • halogen with ferromagnetic or electronic transformer: 5 VA to 300 VA / 5 VA to 150 VA (127 V)
    • fluorescent tube - ballast: 5 VA to 300 VA / 5 VA to 150 VA (127 V)
    • halogen and incandescent 240 VA: 5 W to 300 W / 5 W to 150 W (127 V)
  • When switched on, gradually (2 seconds) lights up at the level set before last switch-off
General characteristics
Belanko™ - dimmers and ventilation control
  • Colour: White T084
  • Material: Thermoplastic with glossy finish
  • Dimensions: 86 x 86 x 9.5 mm (1 gang) / 86 x 146 x 9.5 mm (2 gang)
  • Supplied with 2 screws M3.5 for BS boxes
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.