| Model | British Standard | 
|---|---|
| Concurrently switching neutral conductor | No | 
| Number of active contacts (square) | 2 | 
| Assembly arrangement | Basic element with full cover plate | 
| With complemantary luminous signal | No | 
| Number of ports USB-A | 1 | 
| Number of ports USB-C | 0 | 
| Max. current rating of USB power supply | 3 A | 
| Number of socket outlets | 3 | 
| Number of modules (module system) | 2 | 
| Number of socket outlets switchable | 1 | 
| Number of phases | 1 | 
| Imprint/indication | Other | 
| Connection type | Screwed terminal | 
| With hinged lid | No | 
| With enhanced contact protection | Yes | 
| Label space/information surface | Yes | 
| Colour | Black | 
| Metallic colour | No | 
| Transparent | No | 
| Lockable | No | 
| Eject-mechanism | No | 
| Insulated mounting | No | 
| With function lighting | No | 
| With orientation lighting | No | 
| Overvoltage protection | No | 
| Fault current protection | No | 
| With miniature fuse | No | 
| Special power supply | None | 
| Mounting method | Flush-mounted | 
| Material | Plastic | 
| Material quality | Thermoplastic | 
| Halogen free | Yes | 
| Surface protection | Untreated | 
| Surface finishing | Glossy | 
|---|---|
| Antimicrobial treatment | No | 
| With loop through function | No | 
| With on/off switch | Yes | 
| Rotated central insert | No | 
| Nominal current | 16 A | 
| Nominal voltage | 250 V | 
| Frequency | 50-60 Hz | 
| Suitable for degree of protection (IP) | IP20 | 
| degree of impact strength (IK) | IK04 | 
| Device width | 86 mm | 
| Device height | 86 mm | 
| Device depth | 32.6 mm | 
| Min. depth of built-in installation box | 35 mm | 
| Compatible with Apple HomeKit | No | 
| Compatible with Amazon Alexa | No | 
| Compatible with Google Assistant | No | 
| IFTTT support available | No | 
| With Wi-Fi signal repeater | No | 
| With built-in bluetooth speaker | No | 
| For heavy conditions according to VDE | No | 
| Built-in depth | 21.5 mm | 
| Operating / setting temperature | -5-35 °C | 
| Storage temperature | -20-70 °C | 
| Voltage type | AC | 
| Power Delivery | No | 
| USB Output Power | 15 W | 
| Terminal marking indication | Yes | 
| Prewired | No | 
| Terminals capacity | 1-4 mm² | 
| Cable nature for connection | Flexible or rigid | 
| Cable section | 1-4 mm² | 
| Connected object | No |