Skip to main content
Logo print

Belanko S 2 gang surface mounting box - Ivory

Belanko S LEGRAND

Belanko S 2 gang surface mounting box - Ivory

REF. 613351 EAN. 3245066133515
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Suitable for modular domestic switching devices No
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
Transparent No
With cover frame No
With duct entry No
With cable entry No
With screw gland entry No
Width 86 mm
Height 86 mm
Depth 35 mm
Device width 86 mm
Device height 86 mm
Device depth 35 mm
Storage temperature -10-70 °C
Entry membrane gland type Not applicable
Cable support Not applicable

Documentation

1 document
Technical Sheet
F02342EN-00.pdf pdf (0.2 Mo)
2 documents
Catalogue Commercial Page
ex223001_0667.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0676.pdf pdf (0.09 Mo)