Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 045 61

Extension box to be installed on XL³-N 630 distribution boards width 710 mm and depth 200 mm

  • Pack (number of units) O/R
  • Volume (dm3) O/R
  • Weight (g) O/R

Substitution references

No substitute reference

Product characteristics
Extension boxes
  • To be installed on XL³-N 630 distribution boards (at the top or at the bottom) for extra wiring space or additional functions.
  • For XL³-N 630 width : 710 mm
  • For XL³-N 630 depth : 200 mm
General characteristics
XL³-N 630 3-phase distribution boards - from 12 to 54 poles (outgoing terminals)
  • 3-phase distribution boards for moulded case circuit breakers, DRX or DPX³; IP 40 (IP 42 with the kit Cat.No 6 045 68) - IK 08 with door
  • Conform to standard IEC 61439-2.Type tested; tested and certified by third part laboratory; Maximum voltage 415 V~
  • Rated peak withstand current (Ipk): up to 110 kA
  • Ambient temperature: 50 °C continuously; Grey RAL 7035;
  • Supplied with: surface mounting box, door with handle, faceplate, fully isolated tin plated copper busbar
  • The number of holes of earth and neutral terminal blocks are equal to the number of outgoing devices
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.