
Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5
LEGRAND
Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5
REF. 412133
EAN.
3414970593290
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 1000 A |
Rated secondary current | 5 A |
Rated secondary apparent power | 10 VA |
Power consumption | 10 W |
Accuracy class | 0.5 |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
With contact protection | Yes |
---|---|
Height opening | 40-40 mm |
Width opening | 40-40 mm |
Opening diameter | 40 mm |
With copper rail | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |
Documentation
5 documents
Technical Sheet
Technical Guide
Instruction Use
Technical Sheet
Technical Guide
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION