P17 Tempra combined units to be composed
- IK 08 according to IEC 62262
- Self - extinguishing : 650 °C
- Max. IP 66
Combined units height 280 mm to 501 mm Base for 280 x 125 mm faceplates - max. IP 66
- Base up to 6 sockets 16 A
- Rail 12 modules 17.5 mm
- External dimensions (Height x Width) : 501 x 265 mm