Skip to main content
Logo print

LED indicator 230 V~ - single - green - 1 module

LEGRAND

LED indicator 230 V~ - single - green - 1 module

REF. 604077 EAN. 3245066040776
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour calotte Green
Lamp type LED
Lamp socket Other
Max. lamp power 0.55 W
Rated voltage 250 V
Voltage type AC
Width in number of modular spacings 1
Built-in depth 70 mm
Degree of protection (IP) IP40

Documentation

2 documents
Technical Sheet
F02140EN-01.pdf pdf (0.23 Mo)
Technical Sheet
F02140FR-01.pdf pdf (0.28 Mo)
1 document
Catalogue Commercial Page
ex223001_0099.pdf pdf (0.08 Mo)
1 document
3D Autocad
604077.dwg dwg (0.08 Mo)