| Number of covers | 0 |
|---|---|
| Cover width 1 | 0 mm |
| Cover width 2 | 0 mm |
| Cover width 3 | 0 mm |
| Symmetric | Yes |
| Model | Moulded hood |
| Angle | 60-120 ° |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | No |
|---|---|
| Surface protection | Other |
| Colour | Grey |
| With protective foil | No |
| With duct connector | No |
| Bottom perforation | No |
| Mounting method cover | Spanned |
| With cable fixing clip | No |
| Width | 130 mm |
| Depth | 50 mm |