| Width | 85 mm |
|---|---|
| Depth | 50 mm |
| Length | 2000 mm |
| Number of covers | 1 |
| Covers included | No |
| Cover width 1 | 45 mm |
| Symmetric | Yes |
| Construction type rectangular | Yes |
| Material | Aluminium |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Anodised |
| Colour | Aluminium |
|---|---|
| Construction rear wall (inner side) | Perforated |
| With protective foil | Yes |
| Number of plug-in partitions | 1 |
| With duct connector | No |
| Bottom perforation | Yes |
| Mounting method cover | Inner lying |
| With cable fixing clip | No |
| Usable cross section | 2940 mm² |
| Degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature | 15-60 °C |
| Storage temperature | -25-60 °C |