| Mounting method | Surface mounted |
|---|---|
| number of rows | 1 |
| Width in number of modular spacings | 8 |
| Type of covering | Door |
| Cover model | Closed |
| Type of door | Single |
| Transparent cover/door | Yes |
| Signal passing door | Yes |
| With lock | No |
| Type of closure | Other |
| Housing material | Plastic |
| Built-in depth | 111.6 mm |
| Built-in height | 196 mm |
| Built-in width | 196 mm |
| Inner depth | 48.5 mm |
| Earthing terminal block | No |
| Neutral terminal block | No |
| DIN-rail | Yes |
|---|---|
| With mounting plate | No |
| Extension possible | Yes |
| Colour | Grey |
| EMC-version | No |
| RAL-number | 7046 |
| Degree of protection (IP) | IP65 |
| Height | 200 mm |
| Width | 200 mm |
| Depth | 115.6 mm |
| Enclosure capacity (Nb of modules) | 8 |
| degree of impact strength (IK) | IK09 |
| Operating / setting temperature (Min-Max) | -15-55 °C |
| Storage temperature (Min-Max) | -15-55 °C |
| Halogen free | No |
| Fitted with rainproof plate protection | No |