Skip to main content
Logo print

Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row

Plexo³ LEGRAND

Cabinets PLEXO³ - IP 65 - IK 09 - 4 modules - 1 row

REF. 601994 EAN. 3245066019949
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Number of rows 1
Width in number of modular spacings 4
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door Yes
Signal passing door Yes
With lock No
Type of closure Other
Housing material Plastic
Built-in depth 111.6 mm
Built-in height 196 mm
Built-in width 124 mm
Inner depth 48.5 mm
Earthing terminal block No
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible Yes
EMC-version No
Colour Grey
RAL-number 7046
Degree of protection (IP) IP65
Height 200 mm
Width 128 mm
Depth 115.6 mm
Enclosure capacity (Nb of modules) 4
Degree of impact strength (IK) IK09
Operating / setting temperature -15-55 °C
Storage temperature -15-55 °C
Halogen free No
Fitted with rainproof plate protection No

Documentation

6 documents
Technical Sheet
F01043FR-03.pdf pdf (1.2 Mo)
Technical Guide
Workshop Book
Technical Sheet
F01043EN-04.pdf pdf (1.08 Mo)
Workshop Book
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0413.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0412.pdf pdf (0.11 Mo)
2 documents
Agreement
Agreement
OC / CB-654748 (0.36 Mo)