| Number of poles | 1 |
|---|---|
| Nominal current | 76 A |
| Connection type | Screwing |
| Mounting method | DIN rail |
| Number of inputs | 1 |
| Number of outputs | 3 |
| Suitable for solid conductors | Yes |
| Suitable for stranded conductors | Yes |
| Suitable for fine strand conductors | Yes |
| Suitable for fine strand conductors without cable end sleeve | No |
| Suitable for extra fine-strand conductors | No |
| Suitable for extra fine-strand conductors without cable end sleeve | No |
| Conductor cross section, input (Min-Max) | 1.5-16 mm² |
|---|---|
| Conductor cross section, output (Min-Max) | 1.5-16 mm² |
| Contact safe | Yes |
| Height | 30 mm |
| Width | 47 mm |
| Depth | 16 mm |
| Degree of protection (IP) | IP2X |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Type of distribution blocks | Neutral |
| Terminals capacity (Min-Max) | 1.5-16 mm² |
| Label space/information surface | No |