Skip to main content
Logo print

Support frame Arteor - for italian/US type boxes - 2'' x 4'' - 1,2 or 3 modules

Arteor™ LEGRAND

Support frame Arteor - for italian/US type boxes - 2'' x 4'' - 1,2 or 3 modules

REF. 576040 EAN. 3245065760408
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Flush-mounted
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With built-in installation box No
With screws No
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated

Documentation

2 documents
Technical Sheet
F00962EN-00.pdf pdf (0.6 Mo)
Technical Sheet
F00962FR-00.pdf pdf (0.18 Mo)
3 documents
Catalogue Commercial Page
ex223001_0585.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0613.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0614.pdf pdf (0.2 Mo)
1 document
3D Autocad
3D_LG-576040.stp ifc (4.32 Mo)
8 documents
Agreement
Agreement
OC / CB-FR_713123 (0.62 Mo)
PEP
Agreement
Agreement
OC / CB-FR_707098 (0.67 Mo)
Agreement
Agreement
OC / CB-581140/A1 (3.05 Mo)
PEP