
Arteor™ - Panel mounting support - for 1-3 mm thick panels - 2 modules
Arteor™
LEGRAND
Arteor™ - Panel mounting support - for 1-3 mm thick panels - 2 modules
REF. 576016
EAN.
3245065760163
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Module frame |
---|---|
Accessory | Yes |
Spare part | No |
Width | 61 mm |
Height | 64 mm |
Depth | 20 mm |
Operating / setting temperature | -5-50 °C |
---|---|
Storage temperature | -10-70 °C |
Colour | White |
Halogen free | Yes |
Mounting method | Flush-mounted |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION