Modular support Arteor - for mounting on symmetrical rail
Arteor™
LEGRAND
Modular support Arteor - for mounting on symmetrical rail
REF. 576013
EAN.
3245065760132
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Module frame |
---|---|
Accessory | Yes |
Spare part | No |
Width | 68.9 mm |
Height | 55.5 mm |
---|---|
Depth | 46.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION