
Arteor™ - Plate - Italian / US std - round - 2 modules - Mirror White
Arteor™
LEGRAND
Arteor™ - Plate - Italian / US std - round - 2 modules - Mirror White
REF. 575634
EAN.
3245065756340
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of socket outlets | 1 |
---|---|
Number of units | 1 |
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | Yes |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Acrylic glass |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 92 mm |
Height | 127 mm |
Depth | 8 mm |
Inner diameter | 45.4 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 45.4 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
1 document
Technical Sheet
1 document
Agreement
OC / CB-FR_705038/M1
(2.34 Mo)
SELECT AN ACTION