Skip to main content
Logo print

Plate Arteor - British std - round - 2 modules - stainless style

Arteor™ LEGRAND

Plate Arteor - British std - round - 2 modules - stainless style

REF. 575616 EAN. 3245065756166
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Brushed
Surface finishing Matt
Colour Stainless steel
Transparent No
With hinged lid No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 92 mm
Height 92 mm
Depth 8 mm
Built-in height 0 mm
Diameter bore hole (opening) 45.4 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

2 documents
Technical Sheet
F00865FR-01.pdf pdf (0.13 Mo)
Technical Sheet
F00865EN-01.pdf pdf (0.13 Mo)
1 document
Agreement