Skip to main content
Logo print

Plate Arteor - American standard - square - 1 module - 2'' x 4'' - graphite

Arteor™ LEGRAND

Plate Arteor - American standard - square - 1 module - 2'' x 4'' - graphite

REF. 575242 EAN. 3245065752427
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 1
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Black
Transparent No
With hinged lid No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 92 mm
Height 127 mm
Depth 8 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F00955EN-00.pdf pdf (0.66 Mo)
3 documents
Agreement
OC / CB-FR_713123 (0.62 Mo)
Agreement
Agreement
OC / CB-581140/A1 (3.05 Mo)