
Arteor™ - Plate - Italian / US standard - square - 2 modules - White
Arteor™
LEGRAND
Arteor™ - Plate - Italian / US standard - square - 2 modules - White
REF. 575230
EAN.
3245065752304
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of socket outlets | 1 |
---|---|
Number of units | 1 |
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | White |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 127 mm |
Height | 92 mm |
Depth | 7.7 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
1 document
Technical Sheet
5 documents
Agreement
OC / CB-FR_705030/A1
(1.68 Mo)
Agreement
OC / CB-FR_705038/M1
(2.34 Mo)
Agreement
Decl. UE RED-A 3812 B
(0.25 Mo)
Agreement
OC / CB-FR_707098
(0.67 Mo)
PEP
SELECT AN ACTION