Round key cover Arteor BUS/SCS - dimmer symbol - 1 module left-hand - magnesium
Arteorâ„¢
LEGRAND
Round key cover Arteor BUS/SCS - dimmer symbol - 1 module left-hand - magnesium
REF. 574522
EAN.
3245065745221
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Two-part rocker |
---|---|
Imprint/indication | Other |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Other |
RAL-number (similar) | 7037 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |