Skip to main content
Logo print

Arteor -scenario controller square key cover - magnesium - 2 modules

My Home Up LEGRAND

Arteor -scenario controller square key cover - magnesium - 2 modules

REF. 574504 EAN. 3245065745047
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 4
Number of buttons 4
With LED indication Yes
With label area Yes
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Glossy
Colour Other
RAL-number (similar) 7037
Transparent Yes
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP20
Min. depth of built-in installation box 55 mm
Width 45 mm
Height 45 mm
Depth 27 mm
Degree of impact strength (IK) Other
Operating / setting temperature 5-35 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 9 mA
Terminal marking indication No
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Control & command systems

Documentation

3 documents
Technical Sheet
MQ00288-c-FR.pdf pdf (0.31 Mo)
Technical Sheet
MQ00288-c-EN.pdf pdf (0.31 Mo)
Instruction Use
U3327C.pdf pdf (4.69 Mo)
1 document
Catalogue Commercial Page
ex223001_0642.pdf pdf (0.07 Mo)