| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | Yes |
| Model | Movement sensor |
| Mounting method | Surface mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
| With bus connection | No |
| Substation input | No |
| Creep-under protection | No |
| Operation mode switch | No |
| Animal zone | No |
| Staircase light controller | Yes |
| Response value luminosity adjustable | Yes |
| Teach-function for response value luminosity | No |
| Switch-off delay self-learning | No |
| Optimum mounting height | 2.5 m |
| Max. reach sideways | 6 m |
| Max. reach frontally | 8 m |
| Diameter reach on floor | 6 m |
| Detection angle horizontal | 140-140 ° |
| Switching power | 0 W |
| Min. switch-on time | 15 s |
| Max. duty cycle | 15 min |
| Width | 77 mm |
|---|---|
| Height | 114.5 mm |
| Depth | 48.5 mm |
| Min. depth of built-in installation box | 0 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP44 |
| Operating / setting temperature | 5-45 °C |
| Storage temperature | 0-45 °C |
| Voltage type | Other |
| Mandatory neutral | No |
| Halogen free | Yes |
| Connection type | Not applicable |
| Addressable | No |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | AA |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Alkaline |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 2 |
| Single Element weight (Pack1) | 25 g |
| Pack1 Location | Included in packaging |
| Regulation Type (Pack1) | P : Portable (Standard format) |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Lighting management |
| Application name | Home + Control |
| Programming way | Smartphone apps |