Skip to main content
Logo print

KNX presence sensor - pir 180° - Arteor - white

Arteor™ LEGRAND

KNX presence sensor - pir 180° - Arteor - white

REF. 574037 EAN. 3414970376893
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Mounting method Flush-mounted
Constant light control Yes
HVAC-control No
Networkable Yes
Suitable for wireless transmission No
Creep-under protection Yes
Mounting height 1.2 m
Max. reach sideways 3 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Animal zone No
Staircase light controller Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Suitable for degree of protection (IP) IP41
Operation mode switch No
Min. switch-on time 5 s
Max. duty cycle 18 min
Detection angle horizontal 0-180 °
Compatible with Apple HomeKit No
Colour White
RAL-number (similar) 9003
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

5 documents
Instruction Use
LE07222AC.pdf pdf (0.53 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Technical Sheet
S000089366EN_4.pdf pdf (2.82 Mo)
Technical Sheet
S000089366FR_4.pdf pdf (2.88 Mo)
1 document
Catalogue Commercial Page
ex223001_0895.pdf pdf (0.06 Mo)
1 document
Agreement
1 document
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)