Skip to main content
Logo print

Arteor - Multi-functions touch control mechanisms - 2 modules - white

My Home Up LEGRAND

Arteor - Multi-functions touch control mechanisms - 2 modules - white

REF. 573904 EAN. 3245065739046
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Radio frequent bidirectional No
Mounting method Other
With anti-theft/dismantling protection No
With bus connection No
Number of actuation points 4
Number of buttons 4
With LED indication Yes
With label area No
With display No
Material Glass
Material quality Other
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9011
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) Other
Min. depth of built-in installation box 55 mm
Depth 18.3 mm
Degree of impact strength (IK) Other
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 17 mA
Terminal marking indication No
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Shutter management

Documentation

2 documents
Instruction Use
U3300B.pdf pdf (1.38 Mo)
Technical Sheet
LG00045_b_UK.pdf pdf (0.35 Mo)
2 documents
Catalogue Commercial Page
ex223001_0651.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0642.pdf pdf (0.07 Mo)