Skip to main content
Logo print

Arteor - 8 push-buttons control for lighting, automation, sound diffusion and scenario function. 2 modules

My Home Up LEGRAND

Arteor - 8 push-buttons control for lighting, automation, sound diffusion and scenario function. 2 modules

REF. 067592 EAN. 3245060675929
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 8
Number of buttons 8
With LED indication Yes
With label area Yes
With display No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour Other
RAL-number (similar) 9011
Transparent Yes
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP20
Min. depth of built-in installation box 55 mm
Width 45 mm
Height 45 mm
Depth 24 mm
Degree of impact strength (IK) Other
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Terminal marking indication No
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Control & command systems

Documentation

3 documents
Instruction Use
LE06019AA.pdf pdf (0.69 Mo)
Technical Sheet
MM00778-a-FR.pdf pdf (0.83 Mo)
Technical Sheet
MM00778-a-EN.pdf pdf (0.83 Mo)
2 documents
Catalogue Commercial Page
ex223001_0651.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0642.pdf pdf (0.07 Mo)