Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 735 45

Radio switch receiver Arteor - with neutral - 3 x 1000 W- 3 circuits

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 101.00

Substitution references

No substitute reference

Product characteristics
Lighting controllers/receivers (switches) 100/240 V~
  • Compatible with LED, fluorescent, halogen and incandescent lamps and electronic transformers
  • Each active button on the receivers is identified by LED (blue LED indicator status supplied)
Switch with neutral - 3 x 1000 W- 3 circuits
  • To be equipped with Arteor key cover
General characteristics
MyHOME® Radio - Radio Arteor and Valena Life/Allure lighting and roller blind controllers/receivers
  • Receivers to be equipped with round or square key cover (Arteor, Valena Life/Allure) and with 2-module plates (Arteor, Valena Life/Allure)
  • To be installed in flush-mounting boxes min. depth 40 mm
  • To be equipped with 2-module support frames
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.