| Bus system KNX | Yes |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | No |
| Mounting method | Surface mounted |
| With anti-theft/dismantling protection | No |
| With bus connection | No |
| Number of actuation points | 6 |
| Number of buttons | 6 |
| With LED indication | Yes |
| With label area | No |
| With display | No |
| Material | Glass |
| Material quality | Other |
| Surface protection | Other |
| Surface finishing | Matt |
| Colour | White |
|---|---|
| RAL-number (similar) | 9016 |
| Transparent | No |
| With room temperature controller | No |
| With IR sensor | No |
| Degree of protection (IP) | IP40 |
| Min. depth of built-in installation box | 35 mm |
| Width | 100 mm |
| Height | 82 mm |
| Depth | 24.5 mm |
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | -5-45 °C |
| Storage temperature (Min-Max) | -25-30 °C |
| Halogen free | No |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 0.6-0.8 mm² |
| Operating method | KNX |
| With voice command | No |