Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 5 732 04

Bluetooth modules for sound diffusion - 15 V= power supply - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.677
  • Weight (g) 83.00

Substitution references

No substitute reference

Product characteristics
Bluetooth sound diffusion
  • Allows music files or Internet Webradio reception from a smartphone or other devices via Bluetooth (wireless) or from Jack input (3.5 mm cord not included)
  • Loudspeakers to be wired to the Bluetooth module
  • Ideal for bathroom, kitchen or bedroom
Bluetooth module
  • 15 V= power supply
  • Needs a stereo or mono input on a 4/8 or 16 ohms loudspeaker
  • 2 modules
  • White
General characteristics
Arteor™ Bluetooth sound diffusion
  • Mechanisms supplied with rocker plates, to be equipped with support frames and plates
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.