| Material | Plastic |
|---|---|
| Construction type lens | Round |
| Hole diameter | 45 mm |
| Depth | 24.5 mm |
| Colour | Grey |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP40 |
|---|---|
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |