
Arteor™ - Blank module - round - 2 modules - White
Arteor™
LEGRAND
Arteor™ - Blank module - round - 2 modules - White
REF. 573086
EAN.
3245065730869
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Round |
Hole diameter | 45 mm |
Depth | 24.5 mm |
Colour | White |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP40 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_705038/M1
(2.34 Mo)
SELECT AN ACTION