| Material | Plastic |
|---|---|
| Height | 45 mm |
| Depth | 24.5 mm |
| Width opening | 67.5 mm |
| Height opening | 45 mm |
| Colour | Grey |
| Width | 67.5 mm |
| Construction type lens | Rectangular |
| degree of impact strength (IK) | IK04 |
|---|---|
| Degree of protection (IP) | IP40 |
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |