Skip to main content
Logo print

USB Arteor 1M MAGNESIUM

Arteor™ LEGRAND

USB Arteor 1M MAGNESIUM

REF. 572775 EAN. 3245065727753
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization USB
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour Other
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 22.5 mm
Device height 45 mm
Min. depth of built-in installation box 40 mm
Built-in depth 23.8 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentation

2 documents
Instruction Use
LE01645AE.pdf pdf (0.52 Mo)
Technical Sheet
F00733EN-01.pdf pdf (0.18 Mo)
2 documents
Catalogue Commercial Page
ex223001_1009.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_0582.pdf pdf (0.09 Mo)