
Illuminated sign Arteor™ - 0.2 or 1 W - blue LEDs - 2 modules - magnesium
Arteor™
LEGRAND
Illuminated sign Arteor™ - 0.2 or 1 W - blue LEDs - 2 modules - magnesium
REF. 572722
EAN.
3245065727227
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | No |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Aluminium |
Transparent | No |
---|---|
Colour light source | Blue |
Suitable for degree of protection (IP) | IP40 |
Nominal voltage | 230 V |
Max. lamp power | 1 W |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 41.5 mm |
Built-in depth | 33 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 1.5-1.5 mm² |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_709182/A1
(0.66 Mo)
SELECT AN ACTION