Skip to main content
Logo print

Arteor™ - Fan controller - rotary speed controller 40-400 VA - 2 modules -Magnesium

Arteor™ LEGRAND

Arteor™ - Fan controller - rotary speed controller 40-400 VA - 2 modules -Magnesium

REF. 572715 EAN. 3245065727159
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Other
Method of operation Turn button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Grey
Colour of switch operator Grey
Label space/information surface No
Lighting No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP40
degree of impact strength (IK) IK04
Nominal voltage 240 V
Monitoring contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 45 mm
Device height 45 mm
Device depth 58 mm
Built-in depth 33.1 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentation

2 documents
Instruction Use
LE01563AB.pdf pdf (0.62 Mo)
Technical Sheet
F00974EN-01.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_0566.pdf pdf (0.09 Mo)