
Hotel bedroom call indicator - internal control unit - 2 round modules - magn
Arteor™
LEGRAND
Hotel bedroom call indicator - internal control unit - 2 round modules - magn
REF. 572574
EAN.
3245065725742
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Other |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 2 |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Grey |
Colour of switch operator | Grey |
Label space/information surface | No |
Lighting | Yes |
Function lighting | Illuminated (on) |
Type of lighting | LED not exchangeable |
Suitable for degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 230 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Monitoring contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 36.5 mm |
Built-in depth | 22.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Documentation
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_705038/M1
(2.34 Mo)
SELECT AN ACTION