| Wiring system | Switch 2-pole |
|---|---|
| Method of operation | Rocker/button |
| Assembly arrangement | Modular device for domestic switching devices |
| Number of modules (module system) | 1 |
| Push button switch | No |
| Number of rockers | 1 |
| Mounting method | Module frame |
| Type of fastening | Engage (snap) |
| With mounting plate | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Grey |
| Colour of switch operator | Grey |
| Label space/information surface | No |
| Lighting | No |
| Function lighting | Other |
| Type of lighting | Other |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
|---|---|
| Nominal voltage | 250 V |
| Rated current | 20 A |
| Switching current for fluorescent lamps | 20 AX |
| Monitoring contact | No |
| Connection type | Screwed terminal |
| Heating switch | No |
| Washing machine switch | No |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 42.2 mm |
| Built-in depth | 28.5 mm |
| Min. depth of built-in installation box | 30 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature | -5-50 °C |
| Storage temperature | -10-70 °C |
| Voltage type | AC |
| Frequency | 50-60 Hz |
| Cable section | 6-6 mm² |