
Arteor™ - LED 230 V - blue - for locator switch Arteor™
Arteor™
LEGRAND
Arteor™ - LED 230 V - blue - for locator switch Arteor™
REF. 572456
EAN.
3245065724561
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp voltage | 230-230 V |
---|---|
Socket | Other |
Technology | LED |
Lamp shape | Other |
Halogen | No |
Krypton | No |
---|---|
Xenon | No |
Colour | Blue |
Suitable for torches | No |
Suitable for pointer | Yes |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION