Material | Plastic |
---|---|
Height | 45 mm |
Depth | 24.5 mm |
Width opening | 67.5 mm |
Height opening | 45 mm |
Colour | White |
Width | 67.5 mm |
Construction type lens | Rectangular |
degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |