
Arteor™ - Cable outlet - 45 A - BS 1-gang - 2 modules - White
Arteor™
LEGRAND
Arteor™ - Cable outlet - 45 A - BS 1-gang - 2 modules - White
REF. 572321
EAN.
3245065723212
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Antimicrobial treatment | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION