| Assembly arrangement | Control unit |
|---|---|
| Mounting method | Flush-mounted |
| With voice announcement function | No |
| With tuner | No |
| Number of program memory positions | 0 |
| RDS | No |
| With frequency indication | No |
| Number of analogue inputs | 2 |
| Number of analogue outputs | 2 |
| Music capacity | 25 W |
| Width | 45 mm |
|---|---|
| Height | 45 mm |
| Colour | White |
| Nominal voltage | 100 V |
| Min. depth of built-in installation box | 40 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |