Skip to main content
Logo print

Key fob Arteor™ for switches 5722 30/31, 5727 30 and 573493

Arteor™ LEGRAND

Key fob Arteor™ for switches 5722 30/31, 5727 30 and 573493

REF. 572259 EAN. 3245065722598
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Other
Accessory Yes
Spare part No
Width 55 mm
Height 140 mm
Depth 10.5 mm
Operating / setting temperature (Min-Max) -5-50 °C
Storage temperature (Min-Max) -10-70 °C
Colour White

Documentation

1 document
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)
2 documents
Agreement
OC / CB-583005/A1 (0.32 Mo)
Agreement
OC / CB-FR_723114 (0.82 Mo)
SELECT AN ACTION