Suitable for wall mounting | Yes |
---|---|
Suitable for suspended mounting | No |
Suitable for ceiling mounting | No |
Suitable for built-in mounting | Yes |
Suitable for surface mounting | No |
Suitable for light line configuration | No |
Suitable for workplace according to EN 12464-1 | No |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Other |
Housing colour | White |
Material cover | Other |
Type of grid | None |
Voltage type | AC |
Nominal voltage | 230-230 V |
Type of control gear | LED operating device voltage-controlled |
With control gear | No |
Dimmable | Yes |
Light distribution | Asymmetric |
Beam angle | Open beam/diffuse |
Light outlet | Direct |
Degree of protection (IP), rear side | IP20 |
degree of impact strength (IK) | IK04 |
Protection class according to IEC 61140 | None |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Rated ambient temperature according to IEC 62722-2-1 | -5-35 °C |
Suitable for emergency lighting | No |
With movement sensor | No |
With light sensor | No |
Covering of the luminaire with thermally insulating material possible | No |
With air slots | No |
Filament test according to IEC 60695-2-11 | 650 °C - 30 s |
Suitable for lamp power | 3.3-3.3 W |
Luminaire efficacy | 0-0 lm/W |
Rated luminous flux according to IEC 62722-2- 1 | 0-0 lm |
Colour of light | White |
Colour temperature | 3000-3000 K |
Width | 45 mm |
Height/depth | 45 mm |
---|---|
Length | 362 mm |
Built-in width | 45 mm |
Built-in height/depth | 30.5 mm |
Type of wiring | Ending |
Number of poles | 2 |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |
Connectable conductor cross section | 1.5-2.5 mm² |
Luminous intensity | 0-0 cd |
Operation by Bluetooth | No |
Compatible with Casambi | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-45 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
With socket outlet | No |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | No |
Supplied remote control | No |
Cable support | Not applicable |
Auto switch | No |
Control mode | Wired |
Addressable | No |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Lighting management |