Skip to main content
Logo print

Illuminated signs Arteor - 1 W - 2-state LEDs green/red - 2 modules - white

Arteor™ LEGRAND

Illuminated signs Arteor - 1 W - 2-state LEDs green/red - 2 modules - white

REF. 572224 EAN. 3245065722246
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Lamp holder Other
With light source Yes
With flashlight No
With fixed symbol/imprint No
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Colour light source Other
Suitable for degree of protection (IP) IP40
Nominal voltage 230 V
Max. lamp power 1 W
Device width 45 mm
Device height 45 mm
Device depth 41.5 mm
Built-in depth 33 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Cable section 1.5-1.5 mm²

Documentation

1 document
Technical Sheet
F00745EN-02.pdf pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_0592.pdf pdf (0.11 Mo)
1 document
Agreement